??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW M12MF-ICC35C-S04G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M12MF-ICC35C-S04G
VERF
Availability
Available
BC
Order code
BAW0069
TC
Artikelbezeichnung
BAW M12MF-ICC35C-S04G
PX
Product view
53855_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M12x1
W
Gewicht
0.033 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 50 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 0.2...3.5 mm, Analog output = Analog, current 4…20 mA, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±7 µm, Non-linearity max. = ±53 µm, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 16...30 VDC, Ambient temperature = -40...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.